1.56 CLASSB_TestWDT
Function
static void CLASSB_TestWDT(void);Summary
This function tests the WatchDog Timer (WDT).
Description
This function is called from CLASSB_Init(). It tests whether the WDT can reset the device. After the WDT resets the device, the Class B library clears the test flag and proceeds to the rest of the initialization routines. Since the test flag is kept in reserved SRAM area, it is not touched by the general startup code.
Precondition
None.
Parameters
None.
Returns
None.
Example
CLASSB_TestWDT(void);
Remarks
Calling this function results in device reset by the WDT.