1.52 CLASSB_SRAM_TEST_BUFFER_SIZE
Summary
Defines the size of the buffer used for SRAM test.
Description
This constant defines the size of the buffer used for SRAM test.
Remarks
This value must not be modified.
#define CLASSB_SRAM_TEST_BUFFER_SIZE (512U)