Introduction
This release notes describes the software deliveries of the ATWILC1000 and ATWILC3000. The ATWILC1000 supports only Wi-Fi, whereas, the ATWILC3000 supports Wi-Fi and Bluetooth.
The ATWILC software releases are available on github: github.com/linux4sam
The Fimrware, Demo, Tools and pre-built binaries are available on github.com/linux4wilc
The deliveries are tested against the SAMA5D4 Xplained board running on Linux Kernel 6.1 only, and may be compatible with any other Linux kernel and platform that runs Linux.
- ATWILC1000
- ATWILC3000