2 ATWILC Release Contents
The latest ATWILC Linux Release software deliverables are available on following git hub repositories.
| Sotware/Tools | Github Location | Description |
|---|---|---|
Microchip ATWILC1000/3000 Wireless Devices Firmware
binaries | github.com/linux4wilc/firmware | This folder contains the following files:
|
Microchip ATWILC1000/3000 Linux drivers | github.com/linux4microchip/linux/tree/master/drivers/net/wireless/microchip/wilc1000 | Linux driver examples for ATWILC1000 and ATWILC3000 for SAMA5D4 Xplained running Linux kernel 6.1. |
ATWILC1000/3000 Tools | github.com/linux4wilc/tools | Gain builder tools for ATWILC1000/3000 |
ATWILC Demo Package | github.com/linux4wilc/wilc_demo | This folder contains the following files:
linux_kernel_6.1_images: Pre-built Linux 6.1 image
for SAMA5D4. |
Microchip Linux Kernel | github.com/linux4microchip/linux | Microchip Linux kernel source tree |
Buildroot | github.com/linux4sam/buildroot-at91 | Buildroot for Microchip SoC (aka AT91) - use with buildroot external tree |
buildroot-external-microchip | github.com/linux4sam/buildroot-external-microchip | Buildroot External for Microchip SoC (aka AT91) |