3 ATWILC Release Features
The ATWILC module supports the following features.
- Wi-Fi Station (STA)
- IEEE 802.11 b/g/n
- Open, Wi-Fi Protected Access (WPA)/WPA2 personal, WPA/WPA2 enterprise security and ATWILC1000 supports WPA3 Personal and Enterprise in addition to the aforementioned security suites
- Wi-Fi Access Point (AP)
- IEEE 802.11 b/g/n
- Open, WPA/WPA2 personal, WPA/WPA2 enterprise security and ATWILC1000 supports WPA3 Personal and Enterprise in addition to the aforementioned security suites.
- Supports eight stations
- Wi-Fi Protected Setup (WPS)
- Push Button
- PIN
- Wi-Fi direct
- P2P Client
- P2P GO
- Concurrent modes
- STA-STA
- STA-AP
- STA-P2P Client
- STA-P2P GO
- AP-P2P Client
- Antenna diversity control for Wi-Fi
- Bluetooth (ATWILC3000 only)
- Bluetooth Low Energy (BLE) 4.0 support
- Modes of operation: Central and peripheral support
- Number of Connections: Supports seven clients
- Adaptive frequency hopping
- Coexistence with Wi-Fi
- Power save
- Beacon monitoring mode
- Low-power mode when disconnected
- Host suspend support
- Wake-up host on wireless LAN events
- RF version number 01.1Note: RF version number format is xx.y, where xx: "Major" and y: "Minor".
Changes in Major number requires re-tests and possibly re-certification.