Jump to main content
AVR201: Using the AVR Hardware Multiplier AVR201
Search
Home
3
16-bit Multiplication
3.3
16-bit x 16-bit = 32-bit Operation
AVR201
Features
Introduction
1
Description
2
8-bit Multiplication
3
16-bit Multiplication
3.1
16-bit x 16-bit = 16-bit 16-bit x 16-bit = 16-bit Operation
3.2
16-bit x 16-bit = 24-bit Operation
3.3
16-bit x 16-bit = 32-bit Operation
3.3.1
Example 4 – Basic Usage 16-bit x 16-bit = 32-bit Integer Multiply
3.4
16-bit Multiply-accumulate Operation
4
Using Fractional Numbers
5
Comment on Implementations
6
Revision History
Legal Disclaimer
3.3 16-bit x 16-bit = 32-bit Operation