2.6 Power Supply
The WLR089 Xplained Pro Evaluation kit automatically detects the availability of power sources based on the following priority:
- External power
- Embedded debugger USB
- Target USB
| Power Input | Voltage Requirements | Current Requirements | Pin Name |
|---|---|---|---|
| External power |
| Recommendation:
| PWR |
| Embedded debugger USB | 4.4V to 5.25V (according to the USB spec.) | 500 mA (according to the USB 2.0 spec.) | EDBG USB |
| Target USB | 4.4V to 5.25V (according to the USB spec.) | 500 mA (according to the USB 2.0 spec.) | TARGET USB |
Info: Use
an external power supply when 500 mA from a USB connector is not enough to power the
board with possible extension boards. A connected USB device in a USB host
application may easily exceed this limit.