3.3.1 Mechanical Buttons
The WLR089 Xplained Pro Evaluation board
consists of two mechanical buttons:
- RESET button connected to the WLR089U0 module Reset line
- When the RESET button is pressed, it drives the I/O line to ground
- Generic user-configurable
button
- When the user button is pressed, it drives the I/O line to ground
Note: There is no pull-up resistor connected to the
generic user button; enable the internal pull-up in the WLR089U0 module to use the button.
| Pin on WLR089U Module | Silkscreen Text | Shared functionality |
|---|---|---|
| RESET_N | RESET | EDBG, Cortex® Debug Connector (J303) |
| PA28 | SW0 | EXT1 |