3.3.3 UART Connection
The WLR089U0 module exposes the UART on EXT1. This is useful for command line interfaces, debugging and application layer code.
The following table provides the UART signals pin description.
| Pin on WLR089U0 Module | Function | Shared Functionality |
|---|---|---|
| PA04 | UART_TX | EDBG |
| PA05 | UART_RX | EDBG |