1.3 Programming/Debugging
The MCPF1412M06 has both an I2C register level access and a PMBus 1.3 compliant access mechanism. For detailed information on available registers and supported PMBus commands, refer to the MCPF1412M06 Data Sheet.
The MCPF1412M06 features on-board non-volatile memory that can be programmed. For detailed information, refer to the MCPF1412M06 Data Sheet.