9.3.2.3.3 APP_TIMER_SetTimer
C
uint16_t APP_TIMER_SetTimer(uint8_t timerId, uint32_t timeout, bool isPeriodicTimer);
Description
The function is used to set and start a timer.
Parameters
Parameter | Description |
---|---|
[in] timerId | Timer ID. See APP_TIMER_TimerId_T. |
[in] timeout | Timeout value (unit: ms) |
[in] isPeriodicTimer | Set as true to let the timer expire repeatedly with a frequency set by the timeout parameter. Set as false to let the timer be a one-shot timer. |
Return values
Return value | Description |
---|---|
APP_RES_SUCCESS | Set and start a timer successfully. |
APP_RES_FAIL | Failed to start the timer. |
APP_RES_OOM | No available memory. |
APP_RES_NO_RESOURCE | Failed to create a new timer. |