9.4.2.6 APP_OTA_HDL_Prepare

C

void APP_OTA_HDL_Prepare(uint16_t OTAHandle);

Description

Preparation for OTA procedure.

Parameters

ParameterDescription
[in] OTAHandleHandle Associated with the connection.