6.3 Ethernet Peripheral
The net library, which is downloaded as part of Install Harmony 3 Dependencies, configures and generates code for the Ethernet peripheral. For more details, see Install Harmony 3 Dependencies from Related Links.
For more comprehensive documentation about the TCP/IP Stack Libraries Help, refer to the MPLAB® Harmony 3 TCP/IP Library in Reference Documentation from Related Links.
Additionally, the user can find the precompiled application examples in the
<Harmony Content Path>\/net_apps_pic32cxbz6_wbz6
repository,
providing users with ready-to-use examples to follow.
The user can also find the Bluetooth Low energy transparent UART with TCPIP peripheral
application example in
wireless_apps_pic32_bz6/apps/ble/peripheral_applications/tcpip_tcp_server_trp_uart
.
For more details, see BLE + TCPIP_TCP Server Transparent UART from Related
Links.