5.2.5.4 Test Cases

The test case section covers separate test scenarios to test the Link Loss, Immediate Alert services and TX Power service behavior implementation.

Environment Setup
  • Mobile Application

    In this testing, we have taken Android mobile with Microchip Bluetooth Data (MBD) mobile application installed.

  • Windows system
  • PIC32-BZ6 curiosity board as the development board. Connected to Windows machine using a USB cable.
  • MPLABX IDE