9.3.2.2.1 APP_TIMER_TimerId_T

C

typedef enum APP_TIMER_TimerId_T
{
    APP_TIMER_ID_0,
    APP_TIMER_ID_1,
    APP_TIMER_ID_2,
    APP_TIMER_ID_3,
    APP_TIMER_ID_4,
    APP_TIMER_ID_5,
    APP_TIMER_TOTAL,
} APP_TIMER_TimerId_T;

Description

The definition of Timer ID.

Note

Naming of the Elements provided are default and can be modified inside MCC Configuration.

EnumeratorDescription
APP_TIMER_ID_0App Timer ID 0
APP_TIMER_ID_1App Timer ID 1
APP_TIMER_ID_2App Timer ID 2
APP_TIMER_ID_3App Timer ID 3
APP_TIMER_ID_4App Timer ID 4
APP_TIMER_ID_5App Timer ID 5
APP_TIMER_TOTALTotal App Timers