9.6.2.1 APP_TRPS_CTRL_STATUS_CODE_T
C
typedef enum APP_TRPS_CTRL_STATUS_CODE_T { SUCCESS = 0x00, OPCODE_NOT_SUPPORTED = 0x01, INVALID_PARAMETER = 0x02, OPERATION_FAILED = 0x03 }APP_TRPS_CTRL_STATUS_CODE_T;
Description
Application Transparent Service Control Status Code
Enumerator | Description |
---|---|
SUCCESS | Control Status Success |
OPCODE_NOT_SUPPORTED | COntrol Opcode Not Supported |
INVALID_PARAMETER | Invalid paramter Value |
OPERATION_FAILED | Operation Failed |