13.3.2.3.1 APP_TIMER_IsTimerExisted
C
bool APP_TIMER_IsTimerExisted(uint8_t timerId);Description
The function is used to check if a timer exists already.
Parameters
| Parameter | Description |
|---|---|
| [in] timerId | Timer ID. See APP_TIMER_TimerId_T. |
Return values
| Return value | Description |
|---|---|
| true | This timer exites already. |
| false | This timer doesn't exist. |