18 Document Revision History
The revision history describes the changes that were implemented in the document. The changes are listed by revision, starting with the most current publication.
| Revision | Date | Section | Description |
|---|---|---|---|
| G | 09/2026 | Getting Started with Multiprotocol Applications | New chapter added |
| Secure Boot and Signature Header Generation | Updated the content | ||
| Document | Updated product naming | ||
| F | 05/2026 | PIC32CX BZ6 Migration Procedure |
|
| Document | Minor edits and edit standard changes | ||
| E | 02/2026 | PIC32CX BZ6 Migration Procedure | New chapter added |
| Document | Minor edits and edit standard changes | ||
| D | 10/2025 | Document | Updated hex file path for all applications |
| Application Example | Added new topic | ||
| Harmony Components | Updated the tool versions | ||
| C | 10/2025 | Table 5-72 | Table formatted |
| Opening, Building and Programming an Existing Application Example | Updated the project properties | ||
| Low-cost Controllerless (LCC) | Updated the system diagram | ||
| BLE HID over GATT Profile Service | Updated current measurement graph | ||
| BLE Legacy Advertisements | Updated current measurement graph | ||
| Getting Started with Software Development | Updated the Tools and Harmony Component Versions - Tool Chain table with latest versions | ||
| B | 09/2025 | Document | Updated project related images in all topics |
| Getting Started with IEEE 802.15.4 MAC Applications | New Applications added | ||
| Getting Started with Thread Applications | New Applications added | ||
| FreeRTOS Heap Requirement | New Applications added | ||
| Upgrading MPLABX Projects to MCC v5.6.2 and Harmony Components | New Applications added | ||
| BLE and Parallel 8080 Interface Transparent UART | New Applications added | ||
| Getting Started with IEEE 802.15.4 P2P Phy Application | New Applications added | ||
| A | 06/2025 | Document | Initial revision |