13.4.2.6 APP_OTA_HDL_Prepare
C
void APP_OTA_HDL_Prepare(uint16_t OTAHandle);Description
Preparation for OTA procedure.
Parameters
| Parameter | Description |
|---|---|
| [in] OTAHandle | Handle Associated with the connection. |
void APP_OTA_HDL_Prepare(uint16_t OTAHandle);Preparation for OTA procedure.
| Parameter | Description |
|---|---|
| [in] OTAHandle | Handle Associated with the connection. |
Rev: G