9.1 Getting Started

Thread Applications are built on top of Thread stack and IEEE 802.15.4 Physical Layer for PIC32CX BZ6 platform devices. The applications demonstrate the usage Thread stack, Thread Command line and Radio Co-Processor. Refer to the following Related Links for MTD/FTD CLI, RCP and Thread UDP demo project generation and demonstration.

  • Getting Started with Thread - See Microchip Thread SDK in Reference Documentation from Related Links.