10.4 Ethernet Peripheral

There are TCPIP layers, ethernet and PHY driver under "Device Resources". User can include these driver and TCPIP for their application. A set of standalone TCPIP application examples are available in \net_apps_pic32cxbz6_wbz6. Refer to Application Example for details on installing the standalone TCPIP application example repositories.

For more detailed documentation about the TCP/IP Stack Libraries Help, refer to the MPLAB® Harmony 3 TCP/IP Library in Reference Documentation from Related Links.

User need to connect a PHY daughter board to the Ethernet RMII headers (J909, J908, J906 and J907) of the PIC32 BZ6 curiosity board. All application examples utilize the LAN8720 PHY Daughter Board. For more details, refer to the AC320004-3 LAN8720 PHY Daughter Board in Reference Documentation from Related Links.
Figure 10-2. PIC32-BZ6 Curiosity Board (EV31U42A)

The user can also find the Bluetooth Low Energy transparent UART with TCP/IP peripheral application example in wireless_apps_pic32_bz6/apps/ble/peripheral_applications/tcpip_tcp_server_trp_uart. For more details, see BLE + TCPIP_TCP Server Transparent UART from Related Links.