7.2 Software Requirement

Table 7-1. Software Tools
Software Tools & Device Specific Support PackagesVersion
MPLAB X IDE v6.25
PIC32CX BZ6_DFPv1.3.38
XC32 COMPILER v4.60
MCC (Plugin in MPLAB X IDE)v5.6.2
MCC Core (Plugin in MPLAB X IDE)v5.8.2
Harmony 3 Lib (Plugin in MPLAB X IDE)v1.5.5
H3 FRAMEWORK Dependencies
Table 7-2. H3 Framework Packages
Package NameVersion
cspv3.22.7
bspv3.22.0
corev3.15.5
FreeRTOS-Kernelv11.1.0
wireless_pic32cxbz_wbzv1.6.0
wireless_15_4_phyv1.4.0
wireless_system_pic32cxbz_wbzv1.8.0
Note:
  • The Package versions mentioned in the above tables are minimum required dependencies.
  • The working application demo and precompiled hex is available in wireless_apps_pic32_bz6 can be directly Flashed to the PIC32WM_BZ6 for reference purpose.