18.4.7 PMD6

PMD Control Register 6
Name: PMD6
Offset: 0x066

Bit 76543210 
 U5MDU4MDU3MDU2MDU1MDSPI2MDSPI1MDI2C1MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 3, 4, 5, 6, 7 – UnMD Disable UART Un

ValueDescription
1 UARTn module disabled
0 UARTn module enabled

Bit 2 – SPI2MD Disable Serial Peripheral Interface 2

ValueDescription
1 SPI2 module disabled
0 SPI2 module enabled

Bit 1 – SPI1MD Disable Serial Peripheral Interface 1

ValueDescription
1 SPI1 module disabled
0 SPI1 module enabled

Bit 0 – I2C1MD  Disable I2C

ValueDescription
1 I2C1 module disabled
0 I2C1 module enabled