18.4.2 PMD1

PMD Control Register 1
Name: PMD1
Offset: 0x061

Bit 76543210 
 SMT1MDTMR6MDTMR5MDTMR4MDTMR3MDTMR2MDTMR1MDTMR0MD 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bit 7 – SMT1MD Disable SMT1 Module

ValueDescription
1 SMT1 module disabled
0 SMT1 module enabled

Bits 0, 1, 2, 3, 4, 5, 6 – TMRnMD Disable Timer TMRn

ValueDescription
1 TMRn module disabled
0 TMRn module enabled