22.8.4 CLCnSEL0

Generic CLCn Data 1 Select Register
Name: CLCnSEL0
Offset: 0x0D8

Bit 76543210 
 D1S[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset xxxxxxxx 

Bits 7:0 – D1S[7:0] CLCn Data1 Input Selection

Table 22-2. CLC Input Selection
DyS Input SourceDyS (cont.)Input Source (cont.)DyS (cont.)Input Source (cont.)
[0] 0000 0000CLCIN0PPS[32] 0010 0000CCP2[64] 0100 0000SPI1_SDO
[1] 0000 0001CLCIN1PPS[33] 0010 0001CCP3[65] 0100 0001SPI1_SCK
[2] 0000 0010CLCIN2PPS[34] 0010 0010PWM1S1P1_OUT[66] 0100 0010SPI1_SS
[3] 0000 0011CLCIN3PPS[35] 0010 0011PWM1S1P2_OUT[67] 0100 0011SPI2_SDO
[4] 0000 0100CLCIN4PPS[36] 0010 0100PWM2S1P1_OUT[68] 0100 0100SPI2_SCK
[5] 0000 0101CLCIN5PPS[37] 0010 0101PWM2S1P2_OUT[69] 0100 0101SPI2_SS
[6] 0000 0110CLCIN6PPS[38] 0010 0110PWM3S1P1_OUT[70] 0100 0110I2C_SCL
[7] 0000 0111CLCIN7PPS[39] 0010 0111PWM3S1P2_OUT[71] 0100 0111I2C_SDA
[8] 0000 1000FOSC[40] 0010 1000PWM4S1P1_OUT[72] 0100 1000CWG1A
[9] 0000 1001HFINTOSC(1)[41] 0010 1001PWM4S1P2_OUT[73] 0100 1001CWG1B
[10] 0000 1010LFINTOSC(1)[42] 0010 1010NCO1[74] 0100 1010CWG2A
[11] 0000 1011MFINTOSC(1)[43] 0010 1011NCO2[75] 0100 1011CWG2B
[12] 0000 1100MFINTOSC (32 kHz)(1)[44] 0010 1100NCO3[76] 0100 1100CWG3A
[13] 0000 1101SFINTOSC (1 MHz)(1)[45] 0010 1101CMP1_OUT[77] 0100 1101CWG3B
[14] 0000 1110SOSC(1)[46] 0010 1110CMP2_OUT...—
[15] 0000 1111EXTOSC(1)[47] 0010 1111ZCD...—
[16] 0001 0000ADCRC(1)[48] 0011 0000IOC...—
[17] 0001 0001CLKR[49] 0011 0001DSM1...—
[18] 0001 0010TMR0[50] 0011 0010HLVD_OUT ...—
[19] 0001 0011TMR1[51] 0011 0011CLC1...—
[20] 0001 0100TMR2[52] 0011 0100CLC2...—
[21] 0001 0101TMR3[53] 0011 0101CLC3...—
[22] 0001 0110TMR4[54] 0011 0110CLC4...—
[23] 0001 0111TMR5[55] 0011 0111CLC5...—
[24] 0001 1000TMR6[56] 0011 1000CLC6...—
[25] 0001 1001TU16A[57] 0011 1001CLC7...—
[26] 0001 1010TU16B[58] 0011 1010CLC8...—
[27] 0001 1011—[59] 0011 1011U1TX...—
[28] 0001 1100—[60] 0011 1100U2TX...—
[29] 0001 1101—[61] 0011 1101U3TX...—
[30] 0001 1110SMT1[62] 0011 1110U4TX...—
[31] 0001 1111CCP1[63] 0011 1111U5TX[127] 0111 1111—
Note:
  1. Requests clock.
Reset States: 
POR/BOR = xxxxxxxx
All Other Resets = uuuuuuuu