22.8.8 CLCnGLS0
Name: | CLCnGLS0 |
Offset: | 0x0DC |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
G1D4T | G1D4N | G1D3T | G1D3N | G1D2T | G1D2N | G1D1T | G1D1N | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | x | x | x | x | x | x | x | x |
Bits 1, 3, 5, 7 – G1DyT dyT: Gate1 Data ‘y’ True (noninverted)
Reset States: |
|
Value | Description |
---|---|
1 | dyT is gated into g1 |
0 | dyT is not gated into g1 |
Bits 0, 2, 4, 6 – G1DyN dyN: Gate1 Data ‘y’ Negated (inverted)
Reset States: |
|
Value | Description |
---|---|
1 | dyN is gated into g1 |
0 | dyN is not gated into g1 |