38.5.14 Resetting Transmit FIFO
A Transmit FIFO can be reset by:
- Setting FRESET (CxFIFOCONy[10]) or
- Placing the module in
Configuration mode (OPMOD[2:0] =
100
).
Resetting the FIFO will reset the head and tail pointers and the CxFIFOSTAy register. The settings in the CxFIFOCONy register will not change.
Before resetting a TX FIFO using FRESET, ensure no transmissions are pending.