32.14.8 CWGxDBR
Name: | CWGxDBR |
Offset: | 0x3BE,0x3C7,0x3D0 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBR[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bits 5:0 – DBR[5:0] CWG Rising Edge-Triggered Dead-Band Count
Reset States: |
|
Value | Description |
---|---|
n | Dead band is active no less than n and no more than n+1 CWG clock periods after the rising edge |
0 | 0 CWG clock periods. Dead-band generation is bypassed. |