32.14.9 CWGxDBF
Name: | CWGxDBF |
Offset: | 0x3BF,0x3C8,0x3D1 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DBF[5:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
Reset | x | x | x | x | x | x |
Bits 5:0 – DBF[5:0] CWG Falling Edge-Triggered Dead-Band Count
Reset States: |
|
Value | Description |
---|---|
n | Dead band is active no less than n and no more than n+1 CWG clock periods after the falling edge |
0 | 0 CWG clock periods. Dead-band generation is bypassed. |