32.14.5 CWGxSTR
CWG Steering Control Register(1)
Note:
- The bits in this register apply only when MODE =
‘b00x
(CWGxCON0, Steering modes). - This bit is double-buffered when MODE =
‘b001
.
Name: | CWGxSTR |
Offset: | 0x3C4,0x3CD,0x3D6 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
OVRD | OVRC | OVRB | OVRA | STRD | STRC | STRB | STRA | ||
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 4, 5, 6, 7 – OVRy Steering Data OVR'y'
Value | Name | Description |
---|---|---|
x | STRy =
1 |
CWGx'y' output has the CWG data input waveform with polarity control from POLy bit |
1 | STRy = 0 and POLy =
x |
CWGx'y' output is high |
0 | STRy = 0 and POLy =
x |
CWGx'y' output is low |
Bits 0, 1, 2, 3 – STRy STR'y' Steering Enable(2)
Value | Description |
---|---|
1 | CWGx'y' output has the CWG data input waveform with polarity control from the POLy bit |
0 | CWGx'y' output is assigned to value of the OVRy bit |