8.5.14 CRC Boot Expected Value

The Expected Value for the CRC of the boot block segment of memory
Note: The CRC-on-boot module uses a 32-bit polynomial, as such the expected value spans from CONFIG20 to CONFIG23, with the MSB of CONFIG20 being the MSB of the expected value, and the LSB of CONFIG23 being the LSB of the expected value.
Name: CRC Boot Expected Value
Offset: 30 0013h

Bit 3130292827262524 
 BCRCERES[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 BCRCERES[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 BCRCERES[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 BCRCERES[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – BCRCERES[31:0] Boot Block Area CRC Expected Result