8.5.10 CONFIG10

Configuration Byte 10
Note:
  1. Once this bit is enabled, it can only be reset through a Bulk Erase.
Name: CONFIG10
Offset: 30 0009h

Bit 76543210 
        CP 
Access R/W 
Reset 1 

Bit 0 – CP  User Program Flash Memory and Data EEPROM Code Protection(1)

ValueDescription
1 User Program Flash Memory and Data EEPROM code protection are disabled
0 User Program Flash Memory and Data EEPROM code protection are enabled
Once this bit is enabled, it can only be reset through a Bulk Erase.