8.5.12 CRC Boot Polynomial

The Polynomial for the CRC of the boot block segment of memory
Note: The CRC-on-boot module uses a 32-bit polynomial, as such the polynomial configuration spans from CONFIG12 to CONFIG15, with the MSB of CONFIG12 being the XOR of polynomial term X31 and the LSB of CONFIG15 being the XOR of polynomial term X0.
Name: CRC Boot Polynomial
Offset: 30 000Bh

Bit 3130292827262524 
 BCRCPOL[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 2322212019181716 
 BCRCPOL[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 15141312111098 
 BCRCPOL[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 
Bit 76543210 
 BCRCPOL[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 11111111 

Bits 31:0 – BCRCPOL[31:0]  XOR of Polynomial Term Xn Enable bits