13.13.3 CRCCON2
Name: | CRCCON2 |
Offset: | 0x359 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DLEN[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Bits 4:0 – DLEN[4:0] Data Length
Denotes the length of the data word (n-1)
Name: | CRCCON2 |
Offset: | 0x359 |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
DLEN[4:0] | |||||||||
Access | R/W | R/W | R/W | R/W | R/W | ||||
Reset | 0 | 0 | 0 | 0 | 0 |
Denotes the length of the data word (n-1)
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.