13.13.11 SCANTRIG

Note:
  1. The number of implemented bits varies by device.
SCAN Trigger Selection Register
Name: SCANTRIG
Offset: 0x361

Bit 76543210 
    TSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – TSEL[4:0] Scanner Data Trigger Input Selection

Table 13-3. Scanner Data Trigger Input Sources
TSEL ValueTrigger Input Sources
11111-10110—
10110CLC8_OUT
10101CLC7_OUT
10100CLC6_OUT
10011CLC5_OUT
10010CLC4_OUT
10001CLC3_OUT
10000CLC2_OUT
01111CLC1_OUT
01110SMT1_OUT
01101Reserved
01100Reserved
01011Reserved
01010TU16B_OUT
01001TU16A_OUT
01000TMR6_Postscaler_OUT
00111TMR5_OUT
00110TMR4_Postscaler_OUT
00101TMR3_OUT
00100TMR2_Postscaler_OUT
00011TMR1_OUT
00010TMR0_OUT
00001CLCKREF_OUT
00000LFINTOSC(1)
The number of implemented bits varies by device.