50.3.3 Power-Down Current (IPD)(1, 2,3)
Standard Operating Conditions (unless otherwise stated) | ||||||||||
---|---|---|---|---|---|---|---|---|---|---|
Param. No. | Sym. | Device Characteristics | Min. | Typ.† | Max. +85°C | Max. +125°C | Units | Conditions | ||
VDD | VREGPM | Note | ||||||||
D200 | IPD | IPD Base | — | 1.4 | 5 | 7 | μA | 3.0V | ‘b11 |
|
— | 1.2 | 15 | 50 | μA | 3.0V | ‘b10 |
||||
— | 38.3 | 55 | 95 | μA | 3.0V | ‘b01 |
||||
— | 170 | 215 | 220 | μA | 3.0V | ‘b00 |
||||
D201 | IPD_WDT | Low-Frequency Internal Oscillator/WDT | — | 1.7 | 5.5 | 7.5 | μA | 3.0V | ‘b11 |
|
D202 | IPD_SOSC | Secondary Oscillator (SOSC) | — | 2.4 | 5.6 | 7.9 | μA | 3.0V | ‘b11 |
|
D203 | IPD_LPBOR | Low-Power Brown-out Reset (LPBOR) | — | 1.6 | 5.2 | 7.2 | μA | 3.0V | ‘b11 |
|
D204 | IPD_FVR_BUF1 | FVR Buffer 1 (ADC) | — | 186 | 230 | 240 | μA | 3.0V | ‘b11 |
|
D204A | IPD_FVR_BUF2 | FVR Buffer 2 (DAC/CMP) | — | 59 | 85 | 120 | μA | 3.0V | ‘bx1 or ‘b10 |
|
D205 | IPD_BOR | Brown-out Reset (BOR) | — | 17.4 | 25 | 25.5 | μA | 3.0V | ‘b11 |
|
D206 | IPD_HLVD | High/Low-Voltage Detect (HLVD) | — | 18.2 | 25 | 25.5 | μA | 3.0V | ‘b11 |
|
D207 | IPD_ADCA | ADC - Active | — | 560 | 789 | 790 | μA | 3.0V | ‘bx1 or ‘b10 |
ADC is converting (Note 4) |
D208 | IPD_CMP | Comparator | — | 62 | 84.2 | 120 | μA | 3.0V | ‘b11 |
|
* These parameters are characterized but not tested. † Data in “Typ.” column is at 3.0V, 25°C unless otherwise stated. These parameters are for design guidance only and are not tested. Note:
|