43.7.8 ADPCH

ADC Positive Channel Selection Register
Name: ADPCH
Offset: 0x3EC

Bit 76543210 
   PCH[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – PCH[5:0] ADC Positive Input Channel Selection

Table 43-7. ADC Positive Input Channel Selections
PCH ADC Positive Channel Input
111111 Fixed Voltage Reference (FVR) Buffer 2(1)
111110 Fixed Voltage Reference (FVR) Buffer 1(1)
111101 DAC1 output(2)
111100 Temperature Indicator(3)
111011 VSS (Analog Ground)
110000-111010 Reserved. No channel connected.
101111 RF7/ANF7(5)
101110 RF6/ANF6(5)
101101 RF5/ANF5(5)
101100 RF4/ANF4(5)
101011 RF3/ANF3(5)
101010 RF2/ANF2(5)
101001 RF1/ANF1(5)
101000 RF0/ANF0(5)
100011-100111 Reserved. No channel connected.
100010 RE2/ANE2(4)
100001 RE1/ANE1(4)
100000 RE0/ANE0(4)
011111 RD7/AND7(4)
011110 RD6/AND6(4)
011101 RD5/AND5(4)
011100 RD4/AND4(4)
011011 RD3/AND3(4)
011010 RD2/AND2(4)
011001 RD1/AND1(4)
011000 RD0/AND0(4)
010111 RC7/ANC7
010110 RC6/ANC6
010101 RC5/ANC5
010100 RC4/ANC4
010011 RC3/ANC3
010010 RC2/ANC2
010001 RC1/ANC1
010000 RC0/ANC0
001111 RB7/ANB7
001110 RB6/ANB6
001101 RB5/ANB5
001100 RB4/ANB4
001011 RB3/ANB3
001010 RB2/ANB2
001001 RB1/ANB1
001000 RB0/ANB0
000111 RA7/ANA7
000110 RA6/ANA6
000101 RA5/ANA5
000100 RA4/ANA4
000011 RA3/ANA3
000010 RA2/ANA2
000001 RA1/ANA1
000000 RA0/ANA0
Note:
  1. Refer to the “Fixed Voltage Reference Module” chapter for more details.
  2. Refer to the “Digital-to-Analog Converter Module” chapter for more details.
  3. Refer to the “Temperature Indicator Module” chapter for more details.
  4. 40/44/48-pin devices only.
  5. 48-pin devices only.