16.9 Reset
The DMA registers are set to the default state on any Reset. The registers
are also reset to the default state when the enable bit is cleared (EN = 0
). User firmware needs to setup all
the registers to resume DMA operation.