Once the DMA message is complete, it may be desirable to disable the trigger
source to prevent overrun or under run of data. This can be done by any of the following
methods:
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.