2 Modes of Operation
The EV27Y72A 3-lead Contact mikroBUS compatible socket board has multiple modes of operation. These are configured via jumpers or 0Ω resistors.
Power Selection
Modes of Operation
There are four possible modes of operation depending on the SWI interface selected and the power mode selected. The following table indicates how the EV27Y72A development board must be configured for each mode.
| Interface Mode | VCC Powered | Parasitic Powered | Devices Supported | ||
|---|---|---|---|---|---|
| J3 | JPP1 | J3 | JPP1 | ||
| SWI(1) | SIO-RX/TX | Closed | SIO-RX/TX | Open | ATSHA204A, ATECC508A, ATECC608B |
| SWI-PWM(2) | SIO-SIO_2 | Closed | SIO-SIO_2 | Open | Future Devices |
- The ATECC608A was never implemented in the 3-lead Contact package but supports the SWI interface in 8-lead SOIC and 8-pad UDFN packages.
- Microchip will release information on devices that support this interface as they are released to the market.
The SWI mode uses the RX/TX signal for communication purposes. Note that the RX/TX signals are shorted together on the development board. A pull-up resistor is used to pull the signal HIGH when the crypto device communicates to the microcontroller.
The SWI-PWM mode uses the PWM signal for communication. The single-wire communication will be through SIO_2 using J2 pin 1. There is a 1-kΩ pull-up resistor R5 on SIO_2. Jumper J3 needs to short the SIO_2 and SIO pins.