1.7 Software Requirements
For proper detection and recognition of all devices, installing the latest version of Microchip’s CryptoAuthLib and the latest version of the Kit Protocol for the CryptoAuth Starter Kit and the Trust Platform Kit is recommended.
For the CryptoAuthLib, both C code and Python versions are available. Version 3.3.3 or later is the recommended version to install on your computer.
For the CryptoAuth SOIC Starter Kit and the Trust Platform Kit, the latest version of the kit protocol firmware can always be found on the kit page along with installation instructions. For proper operation, version 3.0.5 or greater is required. Direct links to these packages are provided below.