1.6 Hardware Documentation
Additional documentation on the devices that are used with this board can be found on the Microchip website.
Device Documentation
EV27Y72A Board Design Files
Host Boards and Adapters
- DM320118 – CryptoAuthentication™ Trust Platform Development Kit
- ATSAMD21-XPRO – SAM D21 Xplained PRO Evaluation Kit
- ATMBUSADAPTER-XPRO – mikroBUS Xplained PRO