3.3 Accumulated Output Quantities

All Metrology 64-bit output accumulator registers are prefixed “Metrology_Acc_Out_”. The start address is 0x20088180. All values are integrated at an equivalent sampling rate of 4000 KHz. The Metrology module generates the following primary output measurement quantities for each measurement interval, per-phase quantities with each phase designated by the subscript “_x” (where x = [A, B, or C] for voltage channels and x = [A, B, C or N] for current channels).

Table 3-5. Accumulated Output Quantities
Register OffsetNameAccess ModeNameFormatNum BytesMin ValueMax ValueDefaultUnits
0I_ARAmp-squared-samples, phase-A, fundamental + harmonicsuQ24.408Amp2samp scaled
1I_BRAmp-squared-samples, phase-B, fundamental + harmonicsuQ24.408Amp2samp scaled
2I_CRAmp-squared-samples, phase-B, fundamental + harmonicsuQ24.408Amp2samp scaled
3I_NiRAmp-squared-samples, phase-N imputed, fundamental + harmonicsuQ44.208Amp2samp
4I_NmRAmp-squared-samples, phase-N measured, fundamental + harmonicsuQ24.408Amp2samp scaled
5I_A_FRAmp-squared-samples, phase-A, fundamental onlyuQ24.408Amp2samp scaled
6I_B_FRAmp-squared-samples, phase-B, fundamental onlyuQ24.408Amp2samp scaled
7I_C_FRAmp-squared-samples, phase-C, fundamental onlyuQ24.408Amp2samp scaled
8I_NmiRAmp-squared-samples, raw phase-N measured minus imputed, fundamental + harmonicsuQ44.208Amp2samp
9I_Nm_FRAmp-squared-samples, phase-N measured, fundamental onlyuQ24.408Amp2samp scaled
10~14RESERVEDR8
15P_ARWatt-samples, phase-A, fundamental + harmonicssQ23.408W-samp scaled
16P_BRWatt-samples, phase-B, fundamental + harmonicssQ23.408W-samp scaled
17P_CRWatt-samples, phase-C, fundamental + harmonicssQ23.408W-samp scaled
18P_A_FRWatt-samples, phase-A, fundamental onlysQ23.408W-samp scaled
19P_B_FRWatt-samples, phase-B, fundamental onlysQ23.408W-samp scaled
20P_C_FRWatt-samples, phase-C, fundamental onlysQ23.408W-samp scaled
21P_NRWatt-samples, phase-N, fundamental + harmonicssQ23.408W-samp scaled
22P_N_FRWatt-samples, phase-N, fundamental onlysQ23.408W-samp scaled
23RESERVED8
24Q_ARVAR-samples, phase-A, fundamental + harmonicssQ23.408VAR-samp scaled
25Q_BRVAR-samples, phase-B, fundamental + harmonicssQ23.408VAR-samp scaled
26Q_CRVAR-samples, phase-C, fundamental + harmonicssQ23.408VAR-samp scaled
27Q_A_FRVAR-samples, phase-A, fundamental onlysQ23.408VAR-samp scaled
28Q_B_FRVAR-samples, phase-B, fundamental onlysQ23.408VAR-samp scaled
29Q_C_FRVAR-samples, phase-C, fundamental onlysQ23.408VAR-samp scaled
30Q_NRVAR-samples, phase-N, fundamental + harmonicssQ23.408VAR-samp scaled
31Q_N_FRVAR-samples, phase-N, fundamental onlysQ23.408VAR-samp scaled
32RESERVEDR8
33V_ARVolt-squared-samples, phase-A, fundamental + harmonicssQ24.408Volt2samp scaled
34V_BRVolt-squared-samples, phase-B, fundamental + harmonicssQ24.408Volt2samp scaled
35V_CRVolt-squared-samples, phase-C, fundamental + harmonicssQ24.408Volt2samp scaled
36RESERVEDR8
37V_A_FRVolt-squared-samples, phase-A, fundamental onlyuQ24.408Volt2samp scaled
38V_B_FRVolt-squared-samples, phase-B, fundamental onlyuQ24.408Volt2samp scaled
39V_C_FRVolt-squared-samples, phase-C, fundamental onlyuQ24.408Volt2samp scaled
40RESERVEDR8
41V_ABRVolt-squared-samples, VA – VB, fundamental + harmonicsuQ24.408Volt2samp scaled
42V_BCRVolt-squared-samples, VB – VC, fundamental + harmonicsuQ24.408Volt2samp scaled
43V_CARVolt-squared-samples, VC – VA, fundamental + harmonicsuQ24.408Volt2samp scaled
44V_AB_FRVolt-squared-samples, VA – VB, fundamental onlyuQ24.408Volt2samp scaled
45V_BC_FRVolt-squared-samples, VB – VC, fundamental onlyuQ24.408Volt2samp scaled
46V_CA_FRVolt-squared-samples, VC – VA, fundamental onlyuQ24.408Volt2samp scaled
47~49RESERVEDR8
50ACC_T0RTotal accumulated quantities specified by PC0_TYPEsQ33.308Wh, VArh, Amp2h
51ACC_T1RTotal accumulated quantities specified by PC1_TYPEsQ33.308Wh, VArh, Amp2h
52ACC_T2RTotal accumulated quantities specified by PC2_TYPEsQ33.308Wh, VArh, Amp2h
53~54RESERVEDR8