2.1 Power Quantities Definition Perspective

The quantities available in the Metrology module make observable all basic components required to completely define or derive all power system measurement quantities for most currently used definitions of power. All per-phase voltages, currents and power for fundamental and fundamental + harmonics are available, allowing computation of all modern system or poly-phase power quantities.

Quantities labeled as “ACC_Tx” are totals accumulated energy since power-up, they are the same with those energy calculated with pulse x.