5.9 Service Type 8 – 1P3W_1E_2V1I
1-Phase 3-Wire, 1-Element, 2-Voltages, 1-Current
Use this meter form type when metering a single-phase application using a single shared current sensor but two separate phase voltage measurement inputs 180° out of phase.