5.3 Service Type 2 – 3P4WY_2.5E_2V3I
Meter form 3-Phase 3-Wire WYE, 2½-Elements, 2-Voltages, 3-Currents
Use this meter form type to mathematically generate any one missing voltage phase for a 3-wire WYE 2-½ element service.
To minimize lost revenue, this meter form type may be dynamically selected to generate any one missing phase potential when detecting a dropped phase voltage of a 4-wire WYE 3-element service.