5.2 Service Type 1 – 3P4WD_3E_3V3I
Metering form 3-Phase 4-Wire DELTA, 3-Elements, 3-Voltages, 3-Currents
In the most straight-forward, default non-transformational processing, metering with form type:1 is mathematically the equivalent to metering with form type:0. However, as expected, differences would be evident in different reported results for phase-phase voltage values as well as phasing between the voltage and current channels.
Dto4WY_TRANSFORM EQUATIONS:
The DtoY_TRANSFORM option enables the following alternate transform equations:
- VA = V1 – V3/3
- VB = V2 – V3/3
- VC = (2/3)V3
Note: Transforms may introduce metering artifacts in the case of
non-Blondel and unbalanced situations.