3.5.5 Average Apparent Power
Average apparent power over the integration period may be calculated directly from the current and voltage RMS values, as defined in IEEE® 1459:
Where, x = [A, B, C] and:
- S_x_VAs is the average apparent power of phase x
- S_xf_VAs is the average fundamental apparent power of phase x
- I_xrms is the fundamental and all harmonics current RMS value
- V_xrms is the fundamental and all harmonics voltage RMS value
- I_x1 rms is the fundamental harmonic current RMS value
- V_x1 rms is the fundamental harmonic voltage RMS value