3.5.3 Energy/Quadergy
Energy and quadergy over the integration period can be calculated from the metrology output registers:
Where, x = [A, B, C] and:
- fs = 4000 Hz is the output integration sample rate
- P_x is active power of all harmonics of phase x
- Q_x is reactive power of all harmonics
- S_x is apparent power of phase x
- P_xF is active power of fundamental harmonic
- Q_xF is reactive power of fundamental harmonic
- S_xF is fundamental apparent power of phase x
- ACC_P_x is the accumulated active power quantity for all harmonics
- ACC_Q_x is the accumulated reactive power quantity for all harmonics
- ACC_P_x_F is the accumulated active power quantity for fundamental harmonic
- ACC_Q_x_F is the accumulated reactive power quantity for fundamental harmonic
- ACC_I_x is the accumulated fundamental and all harmonics current quantity
- ACC_V_x is the accumulated fundamental and all harmonics voltage quantity
- ACC_I_x_F is the accumulated fundamental harmonic current quantity
- ACC_V_x_F is the accumulated fundamental harmonic voltage quantity