1 Introduction
The MPLAB® Snap In-Circuit Debugger (PG164100) is an ultra-low priced
debugging solution for projects not requiring high-voltage programming or advanced debug
features. Therefore, it supports many of Microchip’s newer MCU offerings but not some
legacy products. With a nominal feature set, the debugger is geared toward developers
who don’t require advanced features. It is not intended for production
programming.
Note: Refer
to the MPLAB® X IDE or the MPLAB IPE User’s Guides or WebHelp for
information on those applications.